ZHCSRR7 February 2023 DRV8316C-Q1
PRODUCTION DATA
Table 9-4 gives design input parameters for system design.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Brushed motor rms current | IRMS, BDC | 1.0 A |
| Brushed motor peak current | IPEAK, BDC | 2.0 A |
| Solenoid rms current | IRMS, SOL | 0.5 A |
| Solenoid peak current | IPEAK, SOL | 1.0 A |