ZHCSRR7 February 2023 DRV8316C-Q1
PRODUCTION DATA
If the external load requirements is less than 40 mA, the inductor can be replaced with a resistor. In resistor mode the power is dissipated across the external resistor and the efficiency is lower than buck in inductor mode.
Figure 8-10 shows the connection of buck regulator in resistor mode.
Figure 8-10 Buck (Resistor Mode)