ZHCSRR7 February 2023 DRV8316C-Q1
PRODUCTION DATA
The DRV8316C-Q1 family of devices is protected against VM undervoltage, charge pump undervoltage, and overcurrent events. Table 8-8 summarizes various faults details.
| FAULT | CONDITION | CONFIGURATION | REPORT | H-BRIDGE | LOGIC | RECOVERY |
|---|---|---|---|---|---|---|
| VM undervoltage (NPOR) | VVM < VUVLO | — | — | Hi-Z | Disabled | Automatic: VVM > VUVLO_R CLR_FLT, nSLEEP Reset Pulse (NPOR bit) |
| AVDD undervoltage (NPOR) | VAVDD < VAVDD_UV | — | — | Hi-Z | Disabled | Automatic: VAVDD > VAVDD_UV_R CLR_FLT, nSLEEP Reset Pulse (NPOR bit) |
| Buck undervoltage (BUCK_UV) | VFB_BK < VBK_UV | — | nFAULT | Active | Active | Automatic: VFB_BK > VBUCK_UV_R CLR_FLT, nSLEEP Reset Pulse (BUCK_UV bit) |
| Charge pump undervoltage (VCP_UV) | VCP < VCPUV | — | nFAULT | Hi-Z | Active | Automatic: VVCP > VCPUV CLR_FLT, nSLEEP Reset Pulse (VCP_UV bit) |
| OverVoltage Protection (OVP) | VVM > VOVP | OVP_EN = 0b | None | Active | Active | No action (OVP Disabled) |
| OVP_EN = 1b | FAULT | Hi-Z | Active | Automatic: VVM < VOVP CLR_FLT, nSLEEP Reset Pulse (OVP bit) | ||
| Overcurrent Protection (OCP) | IPHASE > IOCP | OCP_MODE = 00b | nFAULT | Hi-Z | Active | Latched: CLR_FLT, nSLEEP Reset Pulse (OCP bits) |
| OCP_MODE = 01b | nFAULT | Hi-Z | Active | Retry: tRETRY | ||
| OCP_MODE = 10b | nFAULT | Active | Active | Automatic: CLR_FLT, nSLEEP Reset Pulse (OCP bits) | ||
| OCP_MODE = 11b | None | Active | Active | No action | ||
| Buck Overcurrent Protection (BUCK_OCP) | IBK > IBK_OC | — | nFAULT | Active | Active | Retry: tRETRY |
| SPI Error (SPI_FLT) | SCLK fault and ADDR fault | SPI_FLT_REP = 0b | nFAULT | Active | Active | Automatic: CLR_FLT, nSLEEP Reset Pulse (SPI_FLT bit) |
| SPI_FLT_REP = 1b | None | Active | Active | No action | ||
| OTP Error (OTP_ERR) | OTP reading is erroneous | — | nFAULT | Hi-Z | Active | Latched: Power Cycle, nSLEEP Reset Pulse |
| Thermal warning (OTW) | TJ > TOTW | OTW_REP = 0b | None | Active | Active | No action |
| OTW_REP = 1b | nFAULT | Active | Active | Automatic: TJ < TOTW – TOTW_HYS CLR_FLT, nSLEEP Pulse (OTW bit) | ||
| Thermal shutdown (OTSD) |
TJ > TTSD | — | nFAULT | Hi-Z | Active | Automatic: TJ < TTSD – TTSD_HYS |
| Thermal shutdown (OTSD_FET) | TJ > TTSD_FET | — | nFAULT | Hi-Z | Active | Automatic: TJ < TTSD_FET – TTSD_FET_HYS CLR_FLT, nSLEEP Pulse (OTS bit) |