ZHCSN40K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| O1 | tc(CLK) | Cycle time, CLK | 1.8V | 19 | ns | |
| 3.3V | 19 | ns | ||||
| O2 | tw(CLKL) | Pulse duration, CLK low | 0.475*P - 0.3 (2) | ns | ||
| O3 | tw(CLKH) | Pulse duration, CLK high | 0.475*P - 0.3 (2) | ns | ||
| O4 | td(CLK-CSn) | Delay time, CSn active edge to CLK rising edge | 1.8V | 0.475 * P + 0.975 * N * R (2)(3)(5) | 0.475 * P + 0.975 * N * R + 1 (2)(3)(5) | ns |
| 3.3V | 0.475 * P + 0.975 * N * R (2)(3)(5) | 0.475 * P + 0.975 * N * R + 1(2)(3)(5) | ns | |||
| O5 | td(CLK-CSn) | Delay time, CLK rising edge to CSn inactive edge | 1.8V | 0.475 * P + 0.975 * N * R - 7(2)(4)(5) | 0.475 * P + 0.975 * N * R (2)(4)(5) | ns |
| 3.3V, OSPI0 DDR TX; 3.3V, OSPI1 DDR TX | 0.475 * P + 0.975 * N * R - 7(2)(4)(5) | 0.475 * P + 0.975 * N * R (2)(4)(5) | ns | |||
| O6 | td(CLK-D) | Delay time, CLK active edge to D[i:0] transition(1) | 1.8V, OSPI0 DDR TX; 1.8V, OSPI1 DDR TX | -7.71 | -1.56 | ns |
| 3.3V, OSPI0 DDR TX; 3.3V, OSPI1 DDR TX | -7.71 | -1.56 | ns |
Figure 6-114 OSPI Switching
Characteristics – DDR