ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
All power balls must be supplied with the voltages specified in Section 7.4, Recommended Operating Conditions, unless otherwise specified in Section 6.3, Signal Descriptions.
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
CAP_VDDS0(1) | External capacitor connection for | CAP | U7 |
CAP_VDDS0_MCU(1) | External capacitor connection for | CAP | K23 |
CAP_VDDS1(1) | External capacitor connection for | CAP | AB21 |
CAP_VDDS1_MCU(1) | External capacitor connection for | CAP | J18 |
CAP_VDDS2(1) | External capacitor connection for | CAP | Y18 |
CAP_VDDS2_MCU(1) | External capacitor connection for | CAP | J19 |
CAP_VDDS3(1) | External capacitor connection for | CAP | W21 |
CAP_VDDS4(1) | External capacitor connection for | CAP | AA22 |
CAP_VDDS5(1) | External capacitor connection for | CAP | R22 |
CAP_VDDS6(1) | External capacitor connection for | CAP | V22 |
VDDAR_CORE | MAIN domain RAM supply | PWR | L14, V13, V16, W19 |
VDDAR_CPU | CPU RAM supply | PWR | L11, W12 |
VDDAR_MCU | MCUSS RAM supply | PWR | K19, T19 |
VDDA_0P8_CSIRX | CSIRX analog supply low | PWR | H17 |
VDDA_0P8_DP | Displayport SERDES analog supply low | PWR | G12, J12 |
VDDA_0P8_DP_C | Displayport SERDES clock supply | PWR | G14, H13 |
VDDA_0P8_DSITX | DSITX clock supply | PWR | H15 |
VDDA_0P8_DSITX_C | DSITX clock supply | PWR | J16 |
VDDA_0P8_UFS | UFS analog supply low | PWR | AB9 |
VDDA_0P8_USB | USB0-1 0.8 V analog supply | PWR | AA10 |
VDDA_0P8_SERDES0_1 | SERDES0-1 analog supply low | PWR | AA15, Y14, Y16 |
VDDA_0P8_SERDES2_3 | SERDES2-3 analog supply low | PWR | AA12, Y11, Y13 |
VDDA_0P8_SERDES_C0_1 | SERDES0-1 clock supply | PWR | AB14, AB15 |
VDDA_0P8_SERDES_C2_3 | SERDES2-3 clock supply | PWR | AB12, AB13 |
VDDA_1P8_CSIRX | CSIRX analog supply high | PWR | G16 |
VDDA_1P8_DP | Displayport SERDES analog supply high | PWR | H11 |
VDDA_1P8_DSITX | DSITX analog supply high | PWR | J14 |
VDDA_1P8_UFS | UFS analog supply high | PWR | AC8 |
VDDA_1P8_USB | USB0-1 1.8 V analog supply | PWR | AC9 |
VDDA_1P8_SERDES0_1 | SERDES0-1 analog supply high | PWR | AC14, AC15 |
VDDA_1P8_SERDES2_3 | SERDES2-3 analog supply high | PWR | AC11, AC12 |
VDDA_3P3_USB | USB0-1 3.3 V analog supply | PWR | AB10 |
VDDA_ADC0 | ADC analog supply and high voltage reference (VREFP) | PWR | N22 |
VDDA_ADC1 | ADC analog supply and high voltage reference (VREFP) | PWR | M23 |
VDDA_0P8_PLL_DDR | DDR PLL analog supply | PWR | N9 |
VDDA_MCU_PLLGRP0 | Analog supply for MCU PLL Group 0 | PWR | G18 |
VDDA_MCU_TEMP | Analog supply for temperature sensor 0 in MCU domain | PWR | P21 |
VDDA_1P8_MLB | MLB IO supply (6-pin interface) | PWR | W7 |
VDDA_PLLGRP0 | Analog supply for MAIN PLL Group 0 | PWR | Y20 |
VDDA_PLLGRP1 | Analog supply for MAIN PLL Group 1 | PWR | W17 |
VDDA_PLLGRP2 | Analog supply for MAIN PLL Group 2 | PWR | M17 |
VDDA_PLLGRP3 | Analog supply for MAIN PLL Group 3 | PWR | L12 |
VDDA_PLLGRP4 | Analog supply for MAIN PLL Group 4 | PWR | R11 |
VDDA_PLLGRP5 | Analog supply for MAIN PLL Group 5 (DDR) | PWR | P9 |
VDDA_PLLGRP6 | Analog supply for MAIN PLL Group 6 | PWR | W18 |
VDDA_0P8_PLL_MLB | MLB PLL analog supply | PWR | W8 |
VDDA_POR_WKUP | WKUP domain analog supply | PWR | P22 |
VDDA_TEMP0_1 | Analog supply for temperature sensor 0 and 1 | PWR | W15 |
VDDA_TEMP2_3 | Analog supply for temperature sensor 2 and 3 | PWR | H9 |
VDDA_WKUP | Oscillator supply for WKUP domain | PWR | H22 |
VDDSHV0 | IO supply for MAIN domain general | PWR | U8, V7 |
VDDSHV0_MCU | IO supply MCUSS general IO group, and MCU and MAIN domain warm reset pins | PWR | L22, M22 |
VDDSHV1 | IO supply for MAIN domain IO group 1 | PWR | AA19, AA20, AC19, AC20 |
VDDSHV1_MCU | IO supply for MCUSS IO group 1 | PWR | H19, H21, J20 |
VDDSHV2 | IO supply for MAIN domain IO group 2 | PWR | AA17, AB16, AB18, AC17 |
VDDSHV2_MCU | IO supply for MCUSS IO group 2 | PWR | J22, K21 |
VDDSHV3 | IO supply for MAIN domain IO group 3 | PWR | V21, W22 |
VDDSHV4 | IO supply for MAIN domain IO group 4 | PWR | AA21, Y22 |
VDDSHV5 | IO supply for MAIN domain IO group 5 | PWR | T20, T22 |
VDDSHV6 | IO supply for MAIN domain IO group 6 | PWR | U20, U22 |
VDDS_DDR | DDR inteface power supply | PWR | A1, G8, J8, K7, L8, M7, N8, P7, R8, T1 |
VDDS_DDR_BIAS | Bias supply for LPDDR4 | PWR | H7, J6, R6, T7 |
VDDS_DDR_C | IO power for DDR Memory Clock Bit (MCB) macro | PWR | M9 |
VDDS_MMC0 | MMC0 IO supply | PWR | AA8, AB7, Y7 |
VDDS_OSC1 | HFOSC1 supply | PWR | R21 |
VDD_CORE | MAIN domain core supply | PWR | J10, K11, K13, K15, K17, K9, L10, L16, L18, M15, N14, N16, N18, P13, P15, P17, R14, R16, R18, R20, T15, T17, T9, U14, U16, U18, V15, V17, V20, W14 |
VDD_CPU | CPU core supply | PWR | N10, P11, R10, R12, U10, V11, V9, W10 |
VDDA_0P8_DLL_MMC0 | MMC0 DLL analog supply | PWR | Y9 |
VDD_MCU | MCUSS core supply | PWR | L20, M19, M21, N20, P19 |
VSS | Ground | GND | AA13, AC10, AC13, AD11, AD14, AD17, AE10, AE12, AE15, AE16, AE19, AE7, AF20, AF25, AF5, AG4, AG7, AH2, AH20, AH5, AJ4, AJ7, B3, B6, C1, C5, D2, D4, E1, E5, F4, G1, G7, H4, H6, K1, K4, L3, M1, M28, M4, M6, N27, N29, N3, P1, P28, P4, R3, U5A10, A13, A16, A19, A22, A7, AA11, AA14, AA16, AA18, AA7, AA9, AB17, AB19, AB20, AB22, AB8, AC16, AF11, AF14, AF17, AF8, AG10, AG13, AG16, AG19, AH11, AH14, AH17, AH8, AJ10, AJ13, AJ16, AJ19, B12, B15, B18, B21, B9, C11, C14, C17, C20, C8, D10, D13, D16, D19, D7, E12, E15, E9, F14, F8, G11, G13, G15, G17, H10, H12, H14, H16, H18, H20, H8, J11, J13, J15, J17, J21, J23, J7, J9, K10, K12, K14, K16, K18, K20, K22, K8, L13, L15, L17, L19, L21, L23, L7, L9, M10, M14, M16, M18, M20, M8, N15, N17, N19, N21, N7, P10, P12, P14, P16, P18, P20, P8, R13, R15, R17, R19, R7, R9, T10, T14, T16, T18, T21, T8, U15, U17, U19, U21, U9, V10, V12, V14, V18, V8, W11, W13, W16, W20, W9, Y10, Y12, Y15, Y17, Y19, Y21, Y8 |