ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
The interfaces or signals described in Section 7.7.1 through Section 7.7.9 correspond to the interfaces or signals available in multiplexing mode 0 (Primary Function).
All interfaces or signals multiplexed on the balls described in these tables have the same DC electrical characteristics, unless multiplexing involves a PHY and GPIO combination, in which case different DC electrical characteristics are specified for the different multiplexing modes (Functions).