ZHCSN40K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| MCU_TIMER_IO0 | Timer Inputs and Outputs (not tied to single timer instance) | IO | E22, E28 |
| MCU_TIMER_IO1 | Timer Inputs and Outputs (not tied to single timer instance) | IO | E25, H27 |
| MCU_TIMER_IO2 | Timer Inputs and Outputs (not tied to single timer instance) | IO | A28 |
| MCU_TIMER_IO3 | Timer Inputs and Outputs (not tied to single timer instance) | IO | A27 |
| MCU_TIMER_IO4 | Timer Inputs and Outputs (not tied to single timer instance) | IO | A25 |
| MCU_TIMER_IO5 | Timer Inputs and Outputs (not tied to single timer instance) | IO | D24 |
| MCU_TIMER_IO6 | Timer Inputs and Outputs (not tied to single timer instance) | IO | G27 |
| MCU_TIMER_IO7 | Timer Inputs and Outputs (not tied to single timer instance) | IO | G26 |
| MCU_TIMER_IO8 | Timer Inputs and Outputs (not tied to single timer instance) | IO | D26 |
| MCU_TIMER_IO9 | Timer Inputs and Outputs (not tied to single timer instance) | IO | D25 |