ZHCSN40K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
For more details about features and additional description information on the device IEEE 1149.1 Standard–Test–Access Port, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input Conditions | ||||
| SRI | Input slew rate | 0.25 | 2.00 | V/ns |
| Output Conditions | ||||
| CL | Output load capacitance | 5 | 15 | pF |