ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
The PCI-Express Subsystem is compliant with the PCIe® Base Specification, Revision 4.0. Refer to the specification for timing details.
For more details about features and additional description information on the device Peripheral Component Interconnect Express, see the corresponding sections within , Section 6.3, Signal Descriptions and Section 8, Detailed Description.
For more information, see Peripheral Component Interconnect Express (PCIe) Subsystem section in Peripherals chapter in the device TRM.