ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
BALL NAMES in Mode 0: CSI0_RXCLKN, CSI0_RXCLKP, CSI0_RXRCALIB, CSI0_RXN[3:0], CSI0_RXP[3:0], CSI1_RXCLKN, CSI1_RXCLKP, CSI1_RXRCALIB, CSI1_RXN[3:0], CSI1_RXP[3:0], DSI_TXCLKN, DSI_TXCLKP, DSI_TXN[3:0], DSI_TXP [3:0], DSI_TXRCALIB | |||||
BALL NUMBERS: A14 / A15 / A17 / A18 / A20 / A21 / B13 / B14 / B16 / B17 / B19 / B20 / C12 / C13 / C15 / C16 / C18 / C19 / D11 / D12 / D14 / D15 / D17 / D18 / E10 / E11 / E13 / E14 / E16 / E17 / F12 / F15 / F16 | |||||
Low-Power Receiver (LP-RX) | |||||
VIH | Input high-level threshold | 740 | mV | ||
VIL | Input low-level threshold | 550 | mV | ||
VHYS | Hysteresis | 25 | mV | ||
Ultra-Low Power Receiver (ULP-RX) | |||||
VITH | Input high-level threshold | 740 | mV | ||
VITL-ULPM | Input low-level threshold | 300 | mV | ||
VHYS | Hysteresis | 25 | mV | ||
High Speed Receiver (HS-RX) | |||||
VIDTH | Differential input high-level threshold | 40 | mV | ||
VIDTL | Differential input low-level threshold | -40 | mV | ||
VIDMAX | Maximum differential input voltage | 270 | mV | ||
VILHS | Single-ended input low-level threshold | -40 | mV | ||
VIHHS | Single-ended input high-level threshold | 460 | mV | ||
VCMRXDC | Common-mode voltage | 70 | 330 | mV |