SLVSNH6 November 2026 DP83TC1104-Q1
PRODUCTION DATA
Digital Loopback loops back data before exiting the Digital and entering the AFE. Data received from the MAC on the transmit path is brought through the digital block within the PHY where the data is then routed back to the MAC through the receive path. The DP83TC1104x-Q1 receive Analog circuitry is configured for isolation to prevent contention.