SLVSNH6 November 2026 DP83TC1104-Q1
PRODUCTION DATA
During the link training process, the DP83TC1104x-Q1 100BASE-T1 Follower device can detect polarity reversal and automatically corrects the error. If polarity reversal is detected, the 100BASE-T1 Follower inverts its own transmitted signals to account for the error and confirm compatibility with the 100BASE-T1 Leader. Polarity at the 100BASE-T1 Leader is always observed as correct because polarity detection and correction is handled entirely by the 100BASE-T1 Follower.
Disable auto-polarity correction in cases where it is not required. Disabling of auto-polarity correction is achieved via register 0x0553.