SLVSNH6 November 2026 DP83TC1104-Q1
PRODUCTION DATA
The DP83TC1104x-Q1 features a set of general-purpose input/output (GPIO) pins that are configurable to meet varied application needs. These GPIO pins can be used for input event monitoring, output pulse generation, clocks outputs, or outputting unique serial bit streams.
When configured for PTP application the GPIOs work closely with the IEEE802.1AS PTP to generate and monitor precisely timed signals synchronous to the precision time clock. The GPIO output pins can be configured to initiate an output upon the occurrence of a specific time which is being kept by the on-board precision time clock. Likewise, the specific time of arrival of an input event can be captured and recorded with respect to the precision time clock.
In addition to timestamping PTP packets, save the IEEE802.1AS Clock value into a set of clock capture registers based on the GPIO inputs. Configure the GPIO output pins to initiate an output upon the occurrence of a specific time configured. If using an LED pin as a GPIO, disable the LED function before configuring the GPIO function.
| FIELD | PIN | PTP Sync Clock | PTP Interrupt | Event Trigger | Event Capture |
|---|---|---|---|---|---|
| RX_ER / GPIO_0 | 19 | Yes | Yes | Yes | |
| LED_1 / GPIO_1 | 17 | Yes | Yes | Yes | |
| CLKOUT / GPIO_2 | 18 | Yes | Yes | Yes | Yes |
| FIELD | PIN | PTP Sync Clock | PTP Interrupt | Event Trigger | Event Capture |
|---|---|---|---|---|---|
| LED_1 / GPIO_1 | 17 | Yes | Yes | Yes | |
| CLKOUT / GPIO_2 | 18 | Yes | Yes | Yes | Yes |