SLVSNH6 November 2026 DP83TC1104-Q1
PRODUCTION DATA
There must be no metal running beneath the common-mode choke. CMCs can inject noise into metal beneath the common-mode choke, which can affect the emissions and immunity performance of the system. Because the DP83TC1104x-Q1 is a voltage mode line driver, no external termination resistors are required. The ESD shunt and MDI coupling capacitor must connect to ground. Confirm that the common mode termination resistors are 1% tolerance or better to improve differential coupling.