SLVSNH6 November 2026 DP83TC1104-Q1
PRODUCTION DATA
The DP83TC1104x-Q1 provides a synchronized clock output signal for use by external devices. The output clock signal can be any frequency generated from reference clock divided by n, where n is an integer in the range from 2 to 255. This provides nominal frequencies from 125MHz down to 980.4kHz if the reference clock used is 250MHz.
To use this synchronized clock output is only supported when PTP Reference Clock used is PTP_PLL. The frequency of PTP_PLL can be programmable.
The PTP_COC register controls the clock output signal frequency. The output clock signal is generated using the rate information in the PTP_RATEH and PTP_RATEL registers and is therefore frequency accurate to the IEEE802.1AS clock time of the device. Note that any step adjustment in the IEEE802.1AS clock time cannot be accurately represented on the 802.1AS clock output signal.