ZHCSG69E November 2016 – May 2018 DM505
PRODUCTION DATA.
NOTE
For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Clock Signals and Clock Management Functional Description section of the Device TRM.
NOTE
Audio Back End (ABE) module is not supported for this family of devices, but “ABE” name is still present in some clock or DPLL names.
The device operation requires the following clocks:
Figure 5-10 shows the external input clock sources and the output clocks to peripherals.
Figure 5-10 Clock Interface