ZHCSG69E November 2016 – May 2018 DM505
PRODUCTION DATA.
NOTE
For more information, see the SDIO Controller section of the Device TRM.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-77.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Multi Media Card 1 | |||
| mmc_clk | MMC1 clock | IO | B18,C16,W16 |
| mmc_cmd | MMC1 command | IO | C17,C18,V16 |
| mmc_dat0 | MMC1 data bit 0 | IO | A19,E16,U15 |
| mmc_dat1 | MMC1 data bit 1 | IO | B20,D16,V15 |
| mmc_dat2 | MMC1 data bit 2 | IO | C20,E17,Y15 |
| mmc_dat3 | MMC1 data bit 3 | IO | A20,F17,W15 |