ZHCSG69E November 2016 – May 2018 DM505
PRODUCTION DATA.
Table 5-83 and Figure 5-64 assume testing over the recommended operating conditions and electrical characteristic conditions below.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| TPIU1 | tc(clk) | Cycle time, TRACECLK period | 5.56 | ns | |
| TPIU4 | td(clk-ctlV) | Skew time, TRACECLK transition to TRACECTL transition | -1.61 | 1.98 | ns |
| TPIU5 | td(clk-dataV) | Skew time, TRACECLK transition to TRACEDATA[17:0] transition | -1.61 | 1.98 | ns |
Figure 5-64 TPIU—PLL DDR Transmit Mode(1)