ZHCSG69E November 2016 – May 2018 DM505
PRODUCTION DATA.
The device includes 2 inter-integrated circuit (I2C) modules which provide an interface to other devices compliant with Philips Semiconductors Inter-IC bus (I2C-bus™) specification version 2.1. External components attached to this 2-wire serial bus can transmit/receive 8-bit data to/from the device through the I2C module.
NOTE
Note that, I2C1 and I2C2, due to characteristics of the open drain IO cells, HS mode is not supported.
NOTE
Inter-integrated circuit i (i=1 to 2) module is also referred to as I2Ci.
NOTE
For more information, see the Multimaster I2C Controller section of the Device TRM.
Table 5-41 and Figure 5-38 assume testing over the recommended operating conditions and electrical characteristic conditions below.