ZHCSG69E November 2016 – May 2018 DM505
PRODUCTION DATA.
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Signal Names in MUXMODE 0: porz; | ||||||
| Balls ABF: G3; | ||||||
| 1.8-V Mode | ||||||
| VIH | Input high-level threshold | 1.2 | V | |||
| VIL | Input low-level threshold | 0.4 | V | |||
| VHYS | Input hysteresis voltage | 40 | mV | |||
| IIN | Input current at each I/O pin | 0.02 | 1 | µA | ||
| CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||
| 3.3-V Mode | ||||||
| VIH | Input high-level threshold | 1.2 | V | |||
| VIL | Input low-level threshold | 0.4 | V | |||
| VHYS | Input hysteresis voltage | 40 | mV | |||
| IIN | Input current at each I/O pin | 5 | 8 | µA | ||
| CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||