ZHCSG69E November 2016 – May 2018 DM505
PRODUCTION DATA.
NOTE
For more information, see the Imaging Subsystem of the Device TRM.
CAUTION
The IO timings provided in Section 5.9Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-32.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| csi2_0_dx0 | Serial Differential data/clock positive input - lane 0 (position 1) | I | A11 |
| csi2_0_dy0 | Serial Differential data/clock negative input - lane 0 (position 1) | I | B11 |
| csi2_0_dx1 | Serial Differential data/clock positive input - lane 1 (position 2) | I | A12 |
| csi2_0_dy1 | Serial Differential data/clock negative input - lane 1 (position 2) | I | B12 |
| csi2_0_dx2 | Serial Differential data/clock positive input - lane 2 (position 3) | I | A13 |
| csi2_0_dy2 | Serial Differential data/clock negative input - lane 2 (position 3) | I | B13 |
| csi2_0_dx3 | Serial Differential data/clock positive input - lane 3 (position 4) | I | A15 |
| csi2_0_dy3 | Serial Differential data/clock negative input - lane 3 (position 4) | I | B15 |
| csi2_0_dx4 | Serial Differential data positive input only - lane 4 (position 5) (1) | I | A16 |
| csi2_0_dy4 | Serial Differential data negative input only - lane 4 (position 5) (1) | I | B16 |