ZHCSI19F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
Details about the chip power-up requirements are included in the DLPZ004 chipset data sheet. For the DLPC200, there is a 50-MHz reference clock that must meet the specifications listed in Table 8. Additionally, at power-up, the 3.3-V supply must be stable for 2 s before the global reset (RESET) occurs, and then PWR_GOOD occurs within 20 ms.
The latest revision of the firmware (#DLPR200) does not enable the LEDs over the LED Control interface until initialization is complete and any solution loaded in flash is running.
| PART NUMBER | FREQUENCY STABILITY | FREQUENCY | SUPPLY VOLTAGE |
|---|---|---|---|
| ASV-50.000MHZ-E-J-T | ±20 ppm (0.002% or ±0.001 MHz) | 50 MHz | 3.3 V |