ZHCSE87A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
The DLPA3000 power management IC has the capability to flag several faults in the system, such as overheating, low battery, power good, and overvoltage faults. If a certain fault condition occurs, one or more bits in the Table 8-5 are set. Setting a bit in the Main Status register (0x0C) triggers an interrupt event, which pulls down the INT_Z pin. Interrupts can be masked by setting the respective MASK bits in the Interrupt Mask register (0x0D). Setting a MASK bit prevents the INT_Z from being pulled low for the particular fault condition. The high-level faults can be read in the Main Status register (0x0C), while the lower-level faults can be read in the Detailed status register1 (0x27) through Detailed status register4 (0x2A). Table 8-5 provides an overview of the faults and how they are related.
| HIGH-LEVEL | MID-LEVEL | LOW-LEVEL |
|---|---|---|
| SUPPLY_FAULT | DMD_FAULT | DMD_PG_FAULT |
| BUCK_DMD1_PG_FAULT | ||
| BUCK_DMD1_OV_FAULT | ||
| BUCK_DMD2_PG_FAULT | ||
| BUCK_DMD2_OV_FAULT | ||
| LDO_GP1_PG_FAULT / LDO_DMD1_PG_FAULT | ||
| LDO_GP1_OV_FAULT / LDO_DMD1_OV_FAULT | ||
| LDO_GP2_PG_FAULT / LDO_DMD2_PG_FAULT | ||
| LDO_GP2_OV_FAULT / LDO_DMD2_OV_FAULT | ||
| BUCK_GP2_PG_FAULT | ||
| BUCK_GP2_OV_FAULT | ||
| ILLUM_FAULT | ILLUM_BC1_PG_FAULT | |
| ILLUM_BC1_OV_FAULT | ||
| ILLUM_BC2_PG_FAULT | ||
| ILLUM_BC2_OV_FAULT | ||
| PROJ_ON_INT | ||
| BAT_LOW_SHUT | ||
| BAT_LOW_WARN | ||
| TS_SHUT | ||
| TS_WARN | ||