ZHCSE87A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
The buck converter block is continuously monitored for system failures to prevent damage to the DLPA3000 and peripherals. Several possible failures are monitored such as a too-high or too-low output voltage. The possible faults are summarized in Table 8-4.
| POWER GOOD | ||
|---|---|---|
| BLOCK | REGISTER BIT | THRESHOLD (RISING EDGE) |
| Gen.Buck2 (PWR6) | BUCK_GP2_PG_FAULT | Ratio 72% |
| OVERVOLTAGE | ||
| Gen.Buck2 (PWR6) | BUCK_GP2_OV_FAULT | Ratio 120% |