ZHCSQR6C december 2020 – july 2023 CC2662R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| 2 Mbps | |||||
| Receiver sensitivity | Differential mode. Measured at SMA connector, BER = 10–3 | –92 | dBm | ||
| Receiver saturation | Differential mode. Measured at SMA connector, BER = 10–3 | > 5 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–440 / 500) | kHz | ||
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–700 / 750) | ppm | ||
| Co-channel rejection(1) | Wanted signal at –67 dBm, modulated interferer in channel, BER = 10–3 | –7 | dB | ||
| Selectivity, ±2 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±2 MHz, Image frequency is at –2 MHz, BER = 10–3 | 8 / 4(2) | dB | ||
| Selectivity, ±4 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 33 / 31(2) | dB | ||
| Selectivity, ±6 MHz or more(1) | Wanted signal at –67 dBm, modulated interferer at ±6 MHz or more, BER = 10–3 | 37 / 32(2) | dB | ||
| Selectivity, image frequency(1) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 | 4 | dB | ||
| Selectivity, image frequency ±2 MHz(1) |
Note that Image frequency + 2 MHz is the Co-channel. Wanted signal at –67 dBm, modulated interferer at ±2 MHz from image frequency, BER = 10–3 | –7 / 36(2) | dB | ||
| Out-of-band blocking(3) | 30 MHz to 2000 MHz | –16 | dBm | ||
| Out-of-band blocking | 2003 MHz to 2399 MHz | –21 | dBm | ||
| Out-of-band blocking | 2484 MHz to 2997 MHz | –15 | dBm | ||
| Out-of-band blocking | 3000 MHz to 12.75 GHz | –12 | dBm | ||
| Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2405 and 2408 MHz respectively, at the given power level | –38 | dBm | ||
| RSSI dynamic range | 63 | dB | |||
| RSSI Accuracy (+/-) | ±4 | dB | |||