ZHCSQR6C december 2020 – july 2023 CC2662R-Q1
PRODUCTION DATA
Figure 7-1 RGZ (7-mm × 7-mm)
Pinout, 0.5-mm Pitch (Top View)The following I/O pins marked in Figure 7-1 in bold have high-drive capabilities:
The following I/O pins marked in Figure 7-1 in italics have analog capabilities: