|
VALUE |
UNIT |
| VESD |
Electrostatic discharge |
Human body model (HBM), per AEC Q100-002(1) (2) |
All pins |
±2000 |
V |
| Charged device model (CDM), per AEC Q100-011(3) |
All pins |
±500 |
V |
(1) AEC Q100-002 indicates HBM stressing is done in accordance with the ANSI/ESDA/JEDEC JS-001 specification.
(2) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process
(3) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process