ZHCSQR6C december 2020 – july 2023 CC2662R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General Parameters | ||||||
| Resolution | 8 | Bits | ||||
| VDDS | Supply voltage | Any load, any VREF, pre-charge OFF, DAC charge-pump ON | 1.8 | 3.63 | V | |
| Any load, VREF = DCOUPL, pre-charge ON | 2.6 | 3.63 | ||||
| FDAC | Clock frequency | Buffer OFF (internal load) | 16 | 1000 | kHz | |
| Voltage output settling time | VREF = VDDS, buffer OFF, internal load | 13 | 1 / FDAC | |||
| Internal Load - Continuous Time Comparator / Low Power Clocked Comparator | ||||||
| DNL | Differential nonlinearity | VREF = VDDS, load = Continuous Time Comparator or Low Power Clocked Comparator FDAC = 250 kHz |
±1 | LSB(1) | ||
| Differential nonlinearity | VREF = VDDS, load = Continuous Time Comparator or Low Power Clocked Comparator FDAC = 16 kHz |
±1.2 | ||||
| Offset error(2) Load = Continuous Time Comparator |
VREF = VDDS = 3.63 V | ±0.67 | LSB(1) | |||
| VREF = VDDS = 3.0 V | ±0.81 | |||||
| VREF = VDDS = 1.8 V | ±1.27 | |||||
| VREF = DCOUPL, pre-charge ON | ±3.43 | |||||
| VREF = DCOUPL, pre-charge OFF | ±2.88 | |||||
| Offset error(2) Load = Low Power Clocked Comparator |
VREF = VDDS = 3.63 V | ±0.77 | LSB(1) | |||
| VREF = VDDS = 3.0 V | ±0.77 | |||||
| VREF = VDDS = 1.8 V | ±3.46 | |||||
| VREF = DCOUPL, pre-charge ON | ±3.44 | |||||
| VREF = DCOUPL, pre-charge OFF | ±4.70 | |||||
| Max code output voltage variation(2) Load = Continuous Time Comparator |
VREF = VDDS = 3.63 V | ±1.61 | LSB(1) | |||
| VREF = VDDS = 3.0 V | ±1.71 | |||||
| VREF = VDDS = 1.8 V | ±2.10 | |||||
| VREF = DCOUPL, pre-charge ON | ±6.00 | |||||
| VREF = DCOUPL, pre-charge OFF | ±3.85 | |||||
| Max code output voltage variation(2) Load = Low Power Clocked Comparator |
VREF =VDDS = 3.63 V | ±2.92 | LSB(1) | |||
| VREF =VDDS = 3.0 V | ±3.06 | |||||
| VREF = VDDS = 1.8 V | ±3.91 | |||||
| VREF = DCOUPL, pre-charge ON | ±7.84 | |||||
| VREF = DCOUPL, pre-charge OFF | ±4.06 | |||||
| Output voltage range(2) Load = Continuous Time Comparator |
VREF = VDDS = 3.63 V, code 1 | 0.03 | V | |||
| VREF = VDDS = 3.63 V, code 255 | 3.46 | |||||
| VREF = VDDS = 3.0 V, code 1 | 0.02 | |||||
| VREF = VDDS = 3.0 V, code 255 | 2.86 | |||||
| VREF = VDDS = 1.8 V, code 1 | 0.01 | |||||
| VREF = VDDS = 1.8 V, code 255 | 1.71 | |||||
| VREF = DCOUPL, pre-charge OFF, code 1 | 0.01 | |||||
| VREF = DCOUPL, pre-charge OFF, code 255 | 1.21 | |||||
| VREF = DCOUPL, pre-charge ON, code 1 | 1.27 | |||||
| VREF = DCOUPL, pre-charge ON, code 255 | 2.46 | |||||
| Output voltage range(2) Load = Low Power Clocked Comparator |
VREF = VDDS = 3.63 V, code 1 | 0.03 | V | |||
| VREF = VDDS = 3.63 V, code 255 | 3.46 | |||||
| VREF = VDDS = 3.0 V, code 1 | 0.02 | |||||
| VREF = VDDS = 3.0 V, code 255 | 2.85 | |||||
| VREF = VDDS = 1.8 V, code 1 | 0.01 | |||||
| VREF = VDDS = 1.8 V, code 255 | 1.71 | |||||
| VREF = DCOUPL, pre-charge OFF, code 1 | 0.01 | |||||
| VREF = DCOUPL, pre-charge OFF, code 255 | 1.21 | |||||
| VREF = DCOUPL, pre-charge ON, code 1 | 1.27 | |||||
| VREF = DCOUPL, pre-charge ON, code 255 | 2.46 | |||||