Measured on the CC26x2REM-7ID-Q1 reference design with Tc = 25 °C, VDDS = 3.0 V, unless otherwise noted.
|
MIN |
TYP |
MAX |
UNIT |
| Calibrated frequency |
|
32.8 (1)(2) |
|
kHz |
| Temperature coefficient |
|
±50 |
|
ppm/C |
(1) When using RCOSC_LF as source for the low frequency system clock (SCLK_LF), the accuracy of the SCLK_LF-derived Real Time Clock (RTC) can be improved by measuring RCOSC_LF relative to XOSC_HF and compensating for the RTC tick speed. This functionality is available through the TI-provided Power driver.
(2) The SIMPLELINK-WBMS-SDK does not use RCOSC_LF, but XOSC_LF.