ZHCSQR6C december 2020 – july 2023 CC2662R-Q1
PRODUCTION DATA
| Device | RADIO SUPPORT | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sub-1 GHz Prop. | 2.4GHz Prop. | Wireless M-Bus | Wi-SUN® | Sidewalk | Bluetooth® LE | ZigBee | Thread | Multiprotocol | +20 dBm PA | 4 X 4 mm VQFN (24) | 4 X 4 mm VQFN (32) | 5 X 5 mm VQFN (32) | 5 X 5 mm VQFN (40) | 7 X 7 mm VQFN (48) | ||||
| CC1310 | X | X | 32-128 | 16-20 + 8 | 10-30 | X | X | X | ||||||||||
| CC1311R3 | X | X | 352 | 32 + 8 | 22-30 | X | X | |||||||||||
| CC1311P3 | X | X | X | 352 | 32 + 8 | 26 | X | |||||||||||
| CC1312R | X | X | X | 352 | 80 + 8 | 30 | X | |||||||||||
| CC1312R7 | X | X | X | X | X | 704 | 144 + 8 | 30 | X | |||||||||
| CC1352R | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 28 | X | ||||||
| CC1352P | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | |||||
| CC1352P7 | X | X | X | X | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | X | |||
| CC2340R5(1) | X | X | X | X | 512 | 36 | 12-26 | X |
X |
|||||||||
| CC2640R2F | X | 128 | 20 + 8 | 10-31 | X | X | X | |||||||||||
| CC2642R | X | 352 | 80 + 8 | 31 | X | |||||||||||||
| CC2642R-Q1 | X | 352 | 80 + 8 | 31 | X | |||||||||||||
| CC2651R3 | X | X | X | 352 | 32 + 8 | 23-31 | X | X | ||||||||||
| CC2651P3 | X | X | X | X | 352 | 32 + 8 | 22-26 | X | X | |||||||||
| CC2652R | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||
| CC2652RB | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||
| CC2652R7 | X | X | X | X | X | 704 | 144 + 8 | 31 | X | |||||||||
| CC2652P | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||||||
| CC2652P7 | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | ||||||||
| CC2662R-Q1 | X | 352 | 80 + 8 | 31 | X | |||||||||||||