ZHCSGW5B January 2017 – October 2020 CC2640R2F-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Receiver sensitivity | Differential mode. Measured at the CC2640Q1EM-7ID SMA connector, BER = 10–3 | –97 | dBm | ||
Receiver saturation | Differential mode. Measured at the CC2640Q1EM-7ID SMA connector, BER = 10–3 | 4 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | –350 | 350 | kHz | |
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate | –750 | 750 | ppm | |
Co-channel rejection(3) | Wanted signal at –67 dBm, modulated interferer in channel, BER = 10–3 | –6 | dB | ||
Selectivity, ±1 MHz(3) | Wanted signal at –67 dBm, modulated interferer at ±1 MHz, BER = 10–3 | 7 / 2(1) | dB | ||
Selectivity, ±2 MHz(3) | Wanted signal at –67 dBm, modulated interferer at ±2 MHz, Image frequency is at –2 MHz, BER = 10–3 | 39 / 17(2)(1) | dB | ||
Selectivity, ±3 MHz(3) | Wanted signal at –67 dBm, modulated interferer at ±3 MHz, BER = 10–3 | 38 / 30(1) | dB | ||
Selectivity, ±4 MHz(3) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 42 / 36(1) | dB | ||
Selectivity, ±5 MHz or more(3) | Wanted signal at –67 dBm, modulated interferer at ≥ ±5 MHz, BER = 10–3 | 32 | dB | ||
Selectivity, Image frequency(3) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 | 17 | dB | ||
Selectivity, Image frequency ±1 MHz(3) | Wanted signal at –67 dBm, modulated interferer at ±1 MHz from image frequency, BER = 10–3 | 2 / 30(1) | dB | ||
Out-of-band blocking (4) | 30 MHz to 2000 MHz | –20 | dBm | ||
Out-of-band blocking | 2003 MHz to 2399 MHz | –5 | dBm | ||
Out-of-band blocking | 2484 MHz to 2997 MHz | –8 | dBm | ||
Out-of-band blocking | 3000 MHz to 12.75 GHz | –8 | dBm | ||
Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2405 and 2408 MHz respectively, at the given power level | –34 | dBm | ||
Spurious emissions, 30 MHz to 1000 MHz | Conducted measurement in a 50-Ω single-ended load. Suitable for systems targeting compliance with EN 300 328, EN 300 440, FCC CFR47, Part 15 and ARIB STD-T-66 | –65 | dBm | ||
Spurious emissions, 1 GHz to 12.75 GHz | Conducted measurement in a 50-Ω single-ended load. Suitable for systems targeting compliance with EN 300 328, EN 300 440, FCC CFR47, Part 15 and ARIB STD-T-66 | –52 | dBm | ||
RSSI dynamic range | 70 | dB | |||
RSSI accuracy | ±4 | dB |