ZHCSGW5C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
The flash memory provides nonvolatile storage for code and data. The flash memory is in-system programmable.
The SRAM (static RAM) can be used for both storage of data and execution of code and is split into two 4-KB blocks and two 6-KB blocks. Retention of the RAM contents in standby mode can be enabled or disabled individually for each block to minimize power consumption. In addition, if flash cache is disabled, the 8KB cache can be used as a general-purpose RAM.
The ROM provides preprogrammed embedded TI-RTOS kernel, Driver Library, and lower layer protocol stack software (Bluetooth® low energy Controller). It also contains a bootloader that can be used to reprogram the device using SPI or UART.