ZHCSNA1A april 2020 – february 2021 BQ25968
PRODUCTION DATA
The BQ25968 is a slave charger used with a fast charging switching charger such as the BQ25890. A host must set up the protections and alarms on the BQ25968 prior to disabling the SW charger and enabling the BQ25968 charger. The host must monitor the alarms generated by the BQ25968 and communicate with the smart adapter to control the current delivered to the charger.