ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| PARAMETER | SPECIFIC BALL | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| BALL NAMES: ALL LVCMOS IOs as defined in Table 5-1, Pin Attributes except those listed in Section 6.6.5.1, LVCMOS Buffers DC Electrical Characteristics | |||||||
| BALL NUMBERS: ALL LVCMOS IOs as defined in Table 5-1, Pin Attributes except those listed in Section 6.6.5.1, LVCMOS Buffers DC Electrical Characteristics | |||||||
| 1.8-V MODE | |||||||
| VIH | Input high-level threshold | TCK (AA4) | 0.60 × VDDS(1) | V | |||
| All other IOs | 0.65 × VDDS(1) | ||||||
| VIL | Input low-level threshold | TCK (AA4) | 0.30 × VDDS(1) | V | |||
| All other IOs | 0.35 × VDDS(1) | ||||||
| VIHSS | Input high-level Steady State | 0.75 × VDDS(1) | V | ||||
| VILSS | Input low-level Steady State | 0.35 × VDDS(1) | V | ||||
| VHYS | Input hysteresis voltage | TCK (AA4) | 400 | mV | |||
| PORz (E19), MCU_PORz (W5), MCU_BYP_POR (V5) | 50 | ||||||
| All other IOs | 100 | ||||||
| VOH | Output high-level threshold | IOH = 100µA | VDDS(1) - 0.1 | V | |||
| IOH = 2mA | VDDS(1) - 0.2 | ||||||
| IOH = 4mA | VDDS(1) - 0.3 | ||||||
| IOH = 6mA | VDDS(1) - 0.4 | ||||||
| VOL | Output low-level threshold | IOL = 100µA | 0.1 | V | |||
| IOL = 2mA | 0.2 | ||||||
| IOL = 4mA | 0.3 | ||||||
| IOL = 6mA | 0.4 | ||||||
| IIN | Input leakage current, pull-up or pull-down inhibited | 11.5 | µA | ||||
| Input leakage current, pull-down enabled, VI = VDDS(1) | 65 | 96 | 153 | ||||
| Input leakage current, pull-up enabled, VI = VSS | 64 | 97 | 154 | ||||
| IOZ | Total leakage current through the driver/receiver combination, which may include an internal pull-up or pull-down. This value represents the maximum current flowing in or out of the pin while the output driver is disabled, the pull-up or pull-down is inhibited, and the input is swept from VSS to VDD. | 11.5 | µA | ||||
| 3.3-V MODE | |||||||
| VIH | Input high-level threshold | TCK (AA4) | 2 | V | |||
| MMC0_*, MMC1_* | 0.625 * VDDSHVn | ||||||
| All other IOs | 2 | ||||||
| VIL | Input low-level threshold | TCK (AA4) | 0.7 | V | |||
| MMC0_*, MMC1_* | 0.25 * VDDSHVn | ||||||
| All other IOs | 0.8 | ||||||
| VIHSS | Input high-level Steady State | 2.00 | V | ||||
| VILSS | Input low-level Steady State | 0.75 | V | ||||
| VHYS | Input hysteresis voltage | TCK (AA4) | 400 | mV | |||
| PORz (E19), MCU_PORz (W5), MCU_BYP_POR (V5) | 50 | ||||||
| All other IOs | 100 | ||||||
| VOH | Output high-level threshold | IOH = 100µA | VDDS(1) - 0.1 | V | |||
| IOH = 2mA | VDDS(1) - 0.2 | ||||||
| IOH = 4mA | VDDS(1) - 0.3 | ||||||
| IOH = 6mA | VDDS(1) - 0.45 | ||||||
| VOL | Output low-level threshold | IOL = 100µA | 0.1 | V | |||
| IOL = 2mA | 0.2 | ||||||
| IOL = 4mA | 0.3 | ||||||
| IOL = 6mA | 0.45 | ||||||
| IIN | Input leakage current, pull-up or pull-down inhibited | 64 | µA | ||||
| Input leakage current, pull-down enabled, VI = VDDS(1) | 67 | 100.7 | 198 | ||||
| Input leakage current, pull-up enabled, VI = VSS | 63 | 100.3 | 160 | ||||
| IOZ | Total leakage current through the driver/receiver combination, which may include an internal pull-up or pull-down. This value represents the maximum current flowing in or out of the pin while the output driver is disabled, the pull-up or pull-down is inhibited, and the input is swept from VSS to VDD. | 64 | µA | ||||