ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
For more details about features and additional description information on the subsystem multiplexing signals, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 0.5 | 5 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 3 | 30 | pF |