(1) When MMCSD0 or MMCSD1 is used, any non-MMC signal function
multiplexed with the respective pins are not available. This is due to the MMC
having an internal IO multiplexer which is controlled by
MMCSD0/1_SS_PHY_CTRL_1_REG[31] IOMUX_ENABLE. This internal IO multiplexer is
primary for the signal functions associated with MMCSD pins, and the PADCONFIG’s
MUXMODE is secondary. Additionally, the internal IO multiplexer affects all of
the MMCSD0 or MMCSD1 pins, regardless of configured data bus width. Therefore,
when MMCSD0/1_SS_PHY_CTRL_1_REG[31] IOMUX_ENABLE = 0, the respective MMCSD pins
are configured for eMMC/SD functionality, regardless of the PADCONFIG [MUXMODE]
setting.
(2) Each of these signals should have an external 50kΩ pull-up
resistor connected to the corresponding power supply.
Table 5-47 MMCSD1 Signal
Descriptions
| SIGNAL NAME [1] |
DESCRIPTION [2] |
PIN TYPE [3] |
BALL [4] |
| MMC1_CLK(1)(2) |
MMC/SD Clock |
O |
C27 |
| MMC1_CMD(1)(2) |
MMC/SD Command |
IO |
C28 |
| MMC1_SDCD |
SD Card Detect (active low) |
I |
B24 |
| MMC1_SDWP |
SD Write Protect |
I |
C24 |
| MMC1_DAT0(1)(2) |
MMC/SD Data |
IO |
D28 |
| MMC1_DAT1(1)(2) |
MMC/SD Data |
IO |
E27 |
| MMC1_DAT2(1)(2) |
MMC/SD Data |
IO |
D26 |
| MMC1_DAT3(1)(2) |
MMC/SD Data |
IO |
D27 |
(1) When MMCSD0 or MMCSD1 is used, any non-MMC signal function
multiplexed with the respective pins are not available. This is due to the MMC
having an internal IO multiplexer which is controlled by
MMCSD0/1_SS_PHY_CTRL_1_REG[31] IOMUX_ENABLE. This internal IO multiplexer is
primary for the signal functions associated with MMCSD pins, and the PADCONFIG’s
MUXMODE is secondary. Additionally, the internal IO multiplexer affects all of
the MMCSD0 or MMCSD1 pins, regardless of configured data bus width. Therefore,
when MMCSD0/1_SS_PHY_CTRL_1_REG[31] IOMUX_ENABLE = 0, the respective MMCSD pins
are configured for eMMC/SD functionality, regardless of the PADCONFIG [MUXMODE]
setting.
(2) Each of these signals should have an external 50kΩ pull-up
resistor connected to the corresponding power supply.