ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Table 6-76 presents the PRU_ICSSG RGMII timing conditions.
| PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 2.65 | 5 | V/ns | |
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 2 | 20 | pF | |
| PCB Connectivity Requirements | |||||
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | RXC, RD[3:0],RX_CTL |
50 | ps | |
| TXC, TD[3:0],TX_CTL |
50 | ps | |||