ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1.8-V MODE | ||||||
| BALL NAMES in Mode 0: OLDI0_A0P/N / OLDI0_A1P/N / OLDI0_A2P/N / OLDI0_A3P/N / OLDI0_CLKP/N | ||||||
| BALL NUMBERS: J24 / J26 / J28 / K24 / K25 / K26 / K27 / K28 / L25 / L27 | ||||||
| OLDI LVDS TRANSMITTER | ||||||
| VOH | High Level Output Voltage | Differential Load = 100Ω | 1.3 | 1.6 | V | |
| VOL | Low Level Output Voltage | 0.9 | 1.01 | V | ||
| VCM | Common Mode Voltage (OLDI) | 1.125 | 1.25 | 1.375 | V | |
| Common Mode Voltage (sub-LVDS) | 0.9 | V | ||||
| ΔVCM | Difference in Common Mode Output Voltage, between high/low steady-states | 35 | mV | |||
| VOD | Differential Output Voltage | 250 | 380 | 450 | mV | |
| Reduced Differential Output Voltage | 100 | 200 | 300 | mV | ||
| ΔVOD | Difference in Differential Output Voltage, between high/low steady states | 50 | mV | |||
| IOS | Output Short Circuit Current | PAD/PADN = 0, Differential Load = 100Ω | -5 | mA | ||
| IOZ | Output Tri-State Current | PAD/PADN = 0/VDDS(1) | -10 | 4 | 40 | µA |