| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|
| PRUR1H | tw(RXH) | Pulse Duration, Receive start, stop, data bit High | 2+0.95*U (1) | | ns |
| PRUR1L | tw(RXL) | Pulse Duration, Receive start, stop, data bit Low | 2+0.95*U (1) | | ns |
(1) U = UART baud time = 1/programmed baud rate.