ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
HyperBus is not available on this device.
For more details about features and additional description information on the device Hyperbus, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
Section 6.9.5.11.1, Section 6.9.5.11.2, and Section 6.9.5.11.3 assume testing over the recommended operating conditions and electrical characteristic conditions (see Figure 6-63, Figure 6-64, and Figure 6-65).
Table 6-40 presents timing conditions for HyperBus.| PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 2 | 5 | V/ns | |
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 1.5 | 10 | pF | |
| PCB CONNECTIVITY REQUIREMENTS | |||||
| td(Trace Mismatch Delay) | Propagation delay mismatch between traces | CK and CKn; RWDS and DQ[7:0] |
10 | ps | |
| CK/CKn and RWDS; CK/CKn and CSn |
260 | ps | |||
| CK/CKn and DQ[7:0] | 80 | ps | |||
| RESETn and CSn[1:0] | 340 | ps | |||