ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Cpkg | Shunt capacitance of package | ZDN package | 0.17 | pF | ||
| Pxtal | The actual values of the ESR, fxtal, and CL should be used to yield a typical crystal power dissipation value. Using the maximum values specified for ESR, fxtal, and CL parameters yields a maximum power dissipation value. | Pxtal = 0.5 ESR (2 π fxtal CL VDDS_RTC)2 | ||||
| tsX | Start-up time | 2 | s | |||
Figure 5-14 OSC1 Start-up Time