ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| VDD_CORE | Supply voltage range for the core domain during OTP operation; OPP100 | 1.056 | 1.1 | 1.144 | V |
| VPP | Supply voltage range for the eFuse ROM domain during normal operation | NC | |||
| Supply voltage range for the eFuse ROM domain during OTP programming(1)(2) | 1.65 | 1.7 | 1.75 | V | |
| I(VPP) | 50 | mA | |||
| Temperature (ambient) | 0 | 30 | 50 | ºC | |