ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Table 5-50 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface.
| NO. | PARAMETER | CONDITION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | JEDEC DDR3 device speed grade | tC(DDR_CK) and tC(DDR_CKn) = 2.5ns | DDR3-1600 | ||
| 2 | JEDEC DDR3 device bit width | x8 | x32 | ||
| 3 | JEDEC DDR3 device count(1) | 1 | 4 | Devices |