ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Table 5-95 and Table 5-96 assume testing over the recommended operating conditions (see Figure 5-112, Figure 5-113, Figure 5-114, and Figure 5-115).
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| tCYCD | Bit window | 190 | μs | |
| tHW1 | Reads 1 | 32 | 66 | μs |
| tHW0 | Reads 0 | 70 | 145 | μs |
| tRSPS | Command to host respond time(1) | 190 | 320 | μs |
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| tB | Break timing | 190 | μs | |
| tBR | Break recovery | 40 | μs | |
| tCYCH | Bit window | 190 | 250 | μs |
| tDW1 | Sends 1 (write) | 0.5 | 50 | μs |
| tDW0 | Sends 0 (write) | 86 | 145 | μs |
Figure 5-112 HDQ Break (Reset) Timing
Figure 5-113 HDQ Read Bit Timing (Data)
Figure 5-114 HDQ Write Bit Timing (Command/Address or Data)
Figure 5-115 HDQ Communication Timing