ZHCSW14C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation delay time, high- to low-level output | See Figure 6-2 | 4 | 8 | 12 | ns |
| tPLH | Propagation delay time, low- to high-level output | 4 | 8 | 12 | ns | |
| tt | Transition time (tr or tf) | See Figure 6-2 | 5 | 10 | ns | |
| tPZH | Output-enable time to high level | See Figure 6-3 | 10 | 20 | ns | |
| tPZL | Output-enable time to low level | See Figure 6-4 | 10 | 20 | ns | |
| tPHZ | Output-disable time from high level | See Figure 6-3 | 10 | 20 | ns | |
| tPLZ | Output-disable time from low level | See Figure 6-4 | 10 | 20 | ns | |
| tsk(p) | Pulse skew | See Figure 6-2(2)(3) | 0.5 | 1.5 | ns | |
| tsk(o) | Skew limit (pin to pin) | 1.5 | ns | |||
| tsk(lim) | Skew limit (device to device) | 3 | ns | |||
| f(max) | Maximum operating frequency | See Figure 6-2 | 32 | MHz | ||