ZHCSW14C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
The AM26LV31E transmitter outputs can be configured using the G and
G logic inputs. The transmitter outputs are enabled when either G is set to logic HIGH or
G is set to logic LOW. The reverse disables the outputs
(G = LOW,
G = HIGH). See Table 7-1 for the complete truth table.