ZHCSW14C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
| VI | Input voltage | 0 | 5.5 | V | |
| VIH | High-level input voltage | 2 | V | ||
| VIL | Low-level input voltage | 0.8 | V | ||
| IOH | High-level output current | –30 | mA | ||
| IOL | Low-level output current | 30 | mA | ||
| TA | Operating free-air temperature | –40 | 85 | °C | |