ZHCSW14C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
Place the device close to bus connector to keep traces (stub) short to prevent adding reflections to the bus line. If desired, add external fail-safe biasing to ensure 200mV on the A-B port, if the drive is in high impedance state (see Failsafe in RS-485 data buses, SLYT080).