ZHCSW14C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | VIH = 2V, VIL = 0.8V, IOH = –20mA | 2.4 | 3 | V | |
| VOL | Low-level output voltage | VIH = 2V, VIL = 0.8V, IOL = 20mA | 0.2 | 0.4 | V | |
| |VOD1| | Differential output voltage | IO = 0mA | 2 | 4 | V | |
| |VOD2| | Differential output voltage | RL = 100Ω (see Figure 6-1) | 2 | 2.6 | V | |
| Δ|VOD| | Change in magnitude of differential output voltage | RL = 100Ω (see Figure 6-1) | ±0.4 | V | ||
| VOC | Common-mode output voltage | RL = 100Ω (see Figure 6-1) | 1.5 | 2 | V | |
| Δ|VOC| | Change in magnitude of common-mode output voltage | RL = 100Ω (see Figure 6-1) | ±0.4 | V | ||
| IO(OFF) | Output current with power off | VCC = 0, VO = –0.25V or 5.5V | ±100 | μA | ||
| IOZ | High-impedance state output current | VO = –0.25V or 5.5V, G = 0.8V or G = 2V | ±100 | μA | ||
| II | Input current | VCC = 0 or 3.6V, VI = 0 or 5.5V | ±10 | μA | ||
| IOS | Short-circuit output current | VO = VCC or GND(2) | –30 | –150 | mA | |
| ICC | Supply current (total package) | VI = VCC or GND, No load, enable | 100 | μA | ||
| Cpd | Power dissipation capacitance | No load(3) | 160 | pF | ||