ZHCSW14C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | Logic data input to RS422 driver 1 |
| 1Y | 2 | O | RS-422 data line for driver 1 |
| 1Z | 3 | O | RS-422 data line for driver 1 |
| 2A | 7 | I | Logic data input to RS422 driver 2 |
| 2Y | 6 | O | RS-422 data line for driver 2 |
| 2Z | 5 | O | RS-422 data line for driver 2 |
| 3A | 9 | I | Logic data input to RS422 driver 3 |
| 3Y | 10 | O | RS-422 data line for driver 3 |
| 3Z | 11 | O | RS-422 data line for driver 3 |
| 4A | 15 | I | Logic data input to RS422 driver 4 |
| 4Y | 14 | O | RS-422 data line for driver 4 |
| 4Z | 13 | O | RS-422 data line for driver 4 |
| G | 4 | I | Driver enable (active high) |
| G | 12 | I | Driver enable (active low) |
| GND | 8 | — | Device ground pin |
| VCC | 16 | — | Power input (5V) |